IESNA:LM-63-2002
[TEST]P1389389
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-927-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17670.6
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
126.0 174.5 271.4 518.6 1134.1 1633.3 2021.0 2345.7 2685.0 3077.6 3576.8 4211.7 5079.2 6557.4 8471.8 10546.2 12930.7 14578.5 
15072.9 14505.8 13211.8 12000.1 10836.9 9402.4 6135.8 3130.9 1662.4 1265.0 1153.5 1134.1 1109.9 833.6 412.0 310.2 101.8 38.8 0.0 
126.0 169.6 261.7 533.1 1114.7 1657.5 2016.2 2336.1 2680.2 3106.7 3581.6 4206.8 5088.9 6470.2 8515.4 10618.9 12862.8 14520.3 
15131.0 14602.7 13323.2 12131.0 10856.3 9402.4 6281.2 3072.7 1701.1 1279.5 1158.3 1129.3 1109.9 838.5 407.1 305.3 101.8 38.8 0.0 
126.0 169.6 252.0 489.5 1027.5 1565.4 2011.3 2321.5 2685.0 3101.8 3581.6 4216.5 5006.5 6121.2 8016.2 10352.3 12848.3 14622.1 
15387.9 15140.7 14055.1 12993.7 11510.6 9882.2 7250.5 3790.0 2045.3 1410.4 1192.3 1129.3 1100.2 998.4 416.8 295.6 121.2 48.5 0.0 
126.0 164.8 242.3 426.5 901.5 1420.0 1938.6 2302.1 2651.1 3053.3 3557.4 4076.0 4730.3 5563.9 7003.3 9276.4 12140.7 14651.2 15732.0 
15843.5 15281.3 14612.4 13444.4 11234.4 8583.3 5069.5 2791.6 1730.2 1289.2 1138.9 1071.1 988.7 416.8 266.6 135.7 63.0 0.0 
126.0 164.8 222.9 353.8 717.3 1211.6 1744.8 2190.7 2529.9 2941.9 3363.5 3819.1 4395.8 4987.1 5772.3 7182.6 9649.5 13095.5 15664.1 
16560.8 16347.5 15872.5 15780.5 15029.2 12320.0 7992.0 4158.4 2447.5 1526.7 1090.5 872.4 780.3 479.8 242.3 169.6 92.1 0.0 
126.0 159.9 203.6 295.6 504.0 935.4 1424.9 1909.6 2345.7 2694.7 3106.7 3547.7 3983.9 4521.9 5118.0 5917.7 7109.9 9295.7 13051.8 
16221.5 17486.5 17316.8 16735.2 17016.3 16633.5 14612.4 8990.4 3979.0 1865.9 1080.8 702.8 538.0 407.1 227.8 189.0 130.9 0.0 
126.0 155.1 184.2 232.6 334.4 542.8 940.2 1366.7 1851.4 2311.8 2718.9 3092.1 3533.2 3998.4 4473.4 5093.8 5927.4 7090.5 8791.7 
11631.8 15315.2 17927.5 18707.8 18339.5 18140.7 18169.8 16870.9 11786.9 5176.1 1977.4 794.8 489.5 363.5 290.8 237.5 193.9 0.0 
126.0 145.4 164.8 189.0 232.6 300.5 431.3 673.7 1042.0 1454.0 1880.5 2360.3 2825.6 3300.5 3765.8 4274.7 4914.4 5680.2 6698.0 8088.9 
10143.9 12751.3 15911.3 18804.7 19502.6 19129.4 18707.8 17268.4 13764.3 7512.2 3232.7 1071.1 508.9 387.7 315.0 271.4 0.0 
126.0 145.4 164.8 184.2 222.9 281.1 397.4 615.5 954.8 1342.5 1769.0 2224.6 2704.4 3184.2 3659.2 4163.2 4783.6 5520.3 6518.6 7953.2 
9828.9 12315.2 15431.5 18436.4 19522.0 19168.2 18630.2 17302.3 14418.6 8360.3 3673.7 1226.2 508.9 397.4 329.6 285.9 0.0 
126.0 140.6 150.2 159.9 169.6 189.0 213.2 261.7 329.6 450.7 649.4 911.2 1250.4 1604.2 2030.7 2486.3 3004.9 3683.4 4458.9 5447.6 6785.2 
8224.6 10173.0 12460.6 15509.1 17491.3 16638.3 14258.6 10914.5 7391.0 4895.0 2917.6 1609.1 775.5 329.6 319.9 0.0 
126.0 130.9 135.7 135.7 135.7 135.7 135.7 135.7 135.7 145.4 155.1 174.5 198.7 237.5 281.1 353.8 455.6 620.4 867.5 1245.6 1783.5 2374.8 3038.8 3533.2 
3954.8 4778.7 6024.3 6596.2 5937.1 4672.1 3407.1 2423.3 1517.0 571.9 87.2 29.1 0.0 
126.0 130.9 130.9 126.0 126.0 121.2 116.3 111.5 111.5 111.5 111.5 111.5 116.3 121.2 130.9 140.6 164.8 208.4 290.8 421.7 610.7 760.9 765.8 620.4 
528.3 683.4 1119.6 1652.7 1710.8 1279.5 697.9 334.4 135.7 53.3 24.2 14.5 0.0 
126.0 126.0 121.2 116.3 111.5 111.5 101.8 96.9 92.1 92.1 92.1 87.2 87.2 82.4 82.4 82.4 87.2 96.9 126.0 189.0 252.0 256.9 159.9 101.8 72.7 63.0 
53.3 53.3 48.5 43.6 38.8 24.2 19.4 19.4 14.5 14.5 0.0 
126.0 121.2 111.5 101.8 96.9 96.9 87.2 82.4 72.7 63.0 58.2 53.3 48.5 43.6 33.9 29.1 24.2 19.4 19.4 19.4 14.5 9.7 9.7 4.8 4.8 4.8 9.7 9.7 4.8 9.7 9.7 9.7 9.7 
9.7 14.5 14.5 0.0 
126.0 111.5 101.8 92.1 87.2 77.5 67.9 53.3 43.6 38.8 29.1 24.2 14.5 14.5 9.7 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 4.8 9.7 9.7 
9.7 0.0 
126.0 106.6 92.1 82.4 77.5 63.0 53.3 38.8 29.1 19.4 14.5 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 9.7 9.7 
0.0 
126.0 101.8 87.2 77.5 67.9 53.3 38.8 29.1 19.4 9.7 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 4.8 
0.0 
126.0 101.8 87.2 72.7 63.0 48.5 33.9 24.2 14.5 9.7 4.8 0.0 0.0 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 
0.0 
126.0 101.8 87.2 72.7 58.2 48.5 29.1 19.4 14.5 4.8 0.0 0.0 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 
0.0 
126.0 101.8 87.2 72.7 58.2 48.5 33.9 24.2 14.5 4.8 0.0 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
126.0 101.8 87.2 72.7 63.0 48.5 33.9 24.2 19.4 9.7 9.7 14.5 9.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 0.0 
0.0 
126.0 101.8 87.2 72.7 58.2 48.5 33.9 24.2 19.4 9.7 9.7 19.4 9.7 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 
0.0 
